HMIs (Human Machine Interfaces) provide textual or graphical displays of system conditions and operations, vital information absent with simple pushbutton panels or switch banks. Graphical HMI devices (including touch panels and a headless version), message displays, and monitors are available.
Category Selection
System operators and plant floor personnel require some way of monitoring the processes they are overseeing and/or a way to control their operation. Pilot devices, such as switches, pushbuttons, indicators, etc., provide a basic means of system monitoring and control. For more detailed informational displays, easier changes, or to monitor/control numerous operations from one device, an operator interface (OI) or human machine interface (HMI) can be used.
For part listings and specifications, go to Shop Now
Newest Additions!
C-more touch panels provide a graphical interface to display graphics and animations, and interchange data with a PLC by merely touching objects on the screen. You can virtually replace a vast number of physical operator devices with one C-more touch panel. C-more panels are available with full color display sizes up to 22 inches (diagonal).
C-more Micro touch panels provide graphics and operator interaction for even the smallest control systems. The C-more Micro is a low cost panel offering a 3-, 4-, or 6-inch screen to display graphics as well as text. Touch screen and non-touch screen panel versions are available.
The headless (no screen) HMI can collect and/or display important data wherever it is needed most. Use the EA9-RHMI if no local screen is preferred or use it to drive other display options such as a mobile device or high-definition monitor.
The FREE C-more and C-more Micro programming software, with their graphical environments and reduced object programming steps, make developing projects for all C-more HMIs quick and simple.
ViewMarq NEMA-rated LED message displays use the latest LED technology and serial and Ethernet communications for industrial applications. The display can be connected to a PLC (programmable logic controller), PC, or any device that supports serial ASCII, Modbus RTU, or Modbus TCP. Built-in discrete inputs allows an external device to select up to 200 stored messages in the display based on the input status. Models include 1, 2, and 4-line text message displays with either 12 or 24 characters. All models have tri-color green, amber, and red LEDs with scrolling and blinking text options.
ATLAS® flat panel LCD monitors offer outstanding quality in a rugged industrial package. Compact size and shallow mounting depth makes ATLAS monitors ideal for installation in harsh environments and for many factory automation applications. Three sizes (15", 17", and 19") are available in these NEMA 4 / 4X / 12 sealed panel mounted displays, and all are available with 5-wire analog resistive touch screens.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings