Filter Results Clear All
You've selected:
> Barcode / RFID / Vision > RFID Devices
  •   Shop  
  •   Overview  
RFID Devices
RFID Devices

RFID devices use radio frequencies to read and transmit data. RFID read/write modules exchange data with RFID tags which store data in local memory. They may also communicate with an intelligent device, such as a PLC or computer, over a network.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
RFID Read-Write Modules
RFID Read-Write Modules
RFID Tags
RFID Tags
RFID Device Accessories
RFID Device Accessories
Shop Now

RFID Devices

Category Selection

  • RFID Read-Write Modules
  • RFID Tags
  • RFID Device Accessories

RFID (Radio Frequency IDentification) devices use radio frequencies to identify and track objects by means of electronic labels. These labels, called tags, are attached to target objects and are a type of transponder that stores identification data. Compared to reading barcodes or using camera systems, RFID technology doesn't require a line of sight between the tag and the Read/Write module, and tags can store a large amount of data that can be edited as opposed to a fixed barcode. This technology can be used in place of traditional identification methods but excels in automated applications for track and trace tasks.

  • RFID Read-Write Modules
  • RFID Tags

For part listings and specifications, go to Shop Now

RFID Read-Write Modules

RFID Read-Write Modules

RFID Read-Write modules are a type of transceiver that can communicate identification data with electronic tags using high-frequency RFID technology. RFID Read-Write modules offer fast data transfer times and can communicate to higher-level devices such as a PLC using IO-Link or EtherNet/IP protocols.

  • M18, M30, and 44mm x 44mm cube style with IO-Link V1.1 capability
  • 112mm x 112mm standalone RFID unit with R/W device, antenna, and EtherNet/IP interface built in
  • Read/write distance of up to 220mm, depending on type of tags used
  • HF RFID technology operates on 13.56 mHz and complies with ISO/IEC 15693
  • Protection ratings of IP67, IP68, and/or IP69K, depending on model

Starting at
$202.00
(RLH-M18PA-NIS)

RFID Tags

RFID Tags

RFID tags are transponder units that are attached to a product or container and contain electronic memory for storing identification data. Both a fixed memory for storing a unique preset number (i.e. an identifier), as well as user memory for storing application data, are available. Writeable data may include, for example, the object's history or the parameters of operations to which it will be subjected. RFID tags are unaffected by dirt or other visible marring and do not require line of sight to the read/write modules to operate.

  • Sizes include 9mm, 16mm, 20mm, 30mm, and 50mm
  • User memory sizes from 316 to 2000 bytes
  • High-temperature model with 160 bytes of user memory
  • Protection ratings of IP67, IP68, and IP69k
  • EEPROM tag features
    • Unlimited read cycles
    • 100,000 write cycles
    • 4 bytes per block
  • FRAM tag features
    • Unlimited read cycles
    • 1012 write cycles
    • Up to 2,000 bytes of memory per device
    • 8 bytes per block

Starting at
$11.00
(RTH-D50QA-NF0)

RFID Device Accessories

RFID Device Accessories

RFID device accessories facilitate the installation of select RFID R/W devices.

Starting at
$25.50
(RFID-SA-BA1)


Shop Now