Cookies are not enabled on your browser.
DC UPS systems maintain power to critical equipment by using redundant power supplies, buffer modules, or battery backup to ride through outages and voltage dips. Components handle control, monitoring, and charging to ensure seamless switchover and prevent resets or glitches during disturbances.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Industrial DC power supplies from BLOCK and RHINO with integrated UPS feature are rugged units designed for the "no-fail" environments of a factory floor or utility substation. These power supplies with UPS can be used for equipment like robotic arms, protecting them from power fluctuations that may cause a PLC to reboot, which may cause the robotic arm to lose its place in the program and potentially causing a crash. These devices can provide 15–30 minutes of runtime to allow the arm to return to a "Home" position safely.
For part listing and specifications, go to Shop Now
Newest Additions!
Newest Additions!
Newest Additions!
New!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings