DEHNpatch DPA series surge arresters are ideal for Ethernet, Industrial Ethernet, and Power over Ethernet devices, as well as general applications in structured cabling up to the Gbit range. Available are a space-saving DIN-rail mounted model; a NEMA 4/4X-rated unit can be pole or wall-mounted.
DEHNpatch surge protectors fulfill application requirements for universal Ethernet, Industrial Ethernet, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE), as well as general applications in structured cablings up to the Gbit range.
These surge protectors offer models suitable for indoor or outdoor installations. The space-saving design makes them easy to install for new installations or for retrofit. Due to its fully shielded design, DEHNpatch can be used in shielded and unshielded networks.
Starting at
$109.50
(929121)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings