Cookies are not enabled on your browser.
Surge protective devices (SPDs) protect power, control, PLC I/O, data, and signaling equipment from transient voltage spikes and surges. Type 1 to Type 4 SPDs are available in various mounting styles, 1- or 3-phase, up to 4/4X NEMA ratings, and up to 600 VAC and 20 kA nominal discharge current.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.


Surge protection devices (SPDs) protect electrical and electronic equipment from damage caused by voltage spikes. SPDs are available in a wide range of types, including:
For part listing and specifications, go to Shop Now
Dehn EZ50-S surge protectors provide efficient protection for challenging outdoor conditions and ensure uninterrupted performance and system uptime. These surge protectors are ideal for applications such as electric vehicles, water/wastewater facilities, data centers, mobile phone sites, and many more commercial/industrial environments.
Starting at
(908171)
DEHNguard surge protectors provide reliable surge protection for a high degree of equipment safety. Dehn DG-MU series modular DIN-rail mount devices are suitable for common electrical power (complete) system configurations up to 600Y/347 VAC; replacement protection modules are available.
Starting at
(908090)
The compact DEHNrail UL1449 Type 4 supplemental surge protection devices for power and controls applications offer modularity and high performance. DR-M-2P series surge arresters provide protection up to 230 VAC, ideal for equipment in industrial environments; replacement protection modules are available.
Starting at
(953202)
Dehn BLITZDUCTORconnect series combined lightning current and surge arresters feature a modular, compact design for system protection in industrial environments, information technology signal interfaces, and automation or measuring and control systems. The LifeCheck monitoring function helps ensure the arrester is able to protect equipment from lightning strikes and surges.
Starting at
(927910)
DEHNpipe DPI series surge arresters for field devices are made of corrosion-resistant stainless steel and connect directly to the device terminals. These units are ideally suited for installation in process environments.
Starting at
(929963)
DEHNpatch DPA series surge arresters are ideal for Ethernet, Industrial Ethernet, and Power over Ethernet devices, as well as general applications in structured cabling up to the Gbit range. Available are a space-saving DIN-rail mounted model and a NEMA 4/4X-rated unit that can be pole or wall-mounted.
Starting at
(929121)
Surge-Trap Type 1 STXR series devices meet requirements for UL1449 Fourth Edition and are ideal for the replacement of obsolete surge arrestors. The TPMOV® technology inside the STXR series provides the highest level of safe operation.
Starting at
(STXR120P05)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings