Valve surge suppressors mount between the valve base and valve plug to protect against damage caused by voltage spikes from solenoid coils. They are available in 8/9.4mm Form C, 10/11mm Form B, and 18mm Form A plug sizes; in voltages up to 132 VAC/VDC; and in Zener, RC, and varistor types.
Category Selection
Inductive voltage spikes have a polarity that opposes the supply voltage, causing arcs, reducing the life of switching equipment, and making the control system behave unpredictably. Inductive loads generate transient voltages when their coils are de-energized. These transient voltages can be many times greater than the coil voltage, damaging devices in the circuit and causing unreliable operation in neighboring electronics. It is essential to manage these transients with surge suppressors to extend the life of connected components and provide reliable control system operation. Typical transient voltage suppression (TVS) circuits are:
For part listings and specifications, go to Shop Now
New!
Contactors can produce high voltage spikes when their coils are de-energized. If unsuppressed, these transient voltages can damage PLC outputs, contactor coils, or affect neighboring electronics.
New!
Motor surge suppressors protect against the damaging effects of line surges.
New!
Valve surge suppressors mount between the valve base and valve plug to protect against damage caused by voltage spikes from solenoid coils.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings