Rack and pinion systems are actuators that convert the rotary motion of a pinion to linear motion at the rack. Helical racks and pinions help complete your linear motion solution. Helical racks and pinions are a cost-effective linear motion solution for movement lengths greater than 2 meters.
Category Selection
Rack and Pinions are mechanical gear components that convert rotary motion into linear motion. High precision Helical Gear Teeth, on both the Rack and Pinion, provide smooth and quiet linear motion. These pinions are designed to be mounted to the output shaft of our SureGear stepper or servo gearboxes, and also work with other popular brands. They are hardened and work with ISO 10 hardened racks.
GAM pinions are designed to be mounted to the output shaft of our SureGear stepper or servo gearboxes, and also work with other popular brands. They are hardened to work with ISO 10 hardened rack. Keyed shaft, bolt-through and set screw style models are available in various pitches and number of teeth.
GAM Pinions start at
$315.00
GAM helical racks are high precision for smooth and quiet operation. Multiple rack sections can be installed to get the length needed for your application. Racks are available in various module pitches and number of teeth per section.
GAM Helical Racks start at
$160.00
GAM helical rack installation gauges are used to ensure precision installation of racks when multiple rack sections are used.
GAM Helical Rack Installation Gauges start at
$45.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings