Cookies are not enabled on your browser.
SureGear planetary gearboxes increase the torque output of small NEMA motors and allow the use of smaller motors in many cases. A great value for servo, stepper, and other motion applications with a wide range of ratios, these gearboxes offer low backlash of 30 arc-min or less, and a 20,000 hour service life; hardware is included for mating to SureStep motors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
SureGear® Small NEMA Motors Gearboxes
SureGear® Stepper Gearbox Cutaway
SureGear® Planetary Gearboxes for Small NEMA Motors
The SureGear PGCN series is a great gearbox value for servo, stepper, and other motion control applications requiring a NEMA size input/output interface. It offers the best quality available for the price point.
Features
Applications
SureGear Small NEMA Motors Gearboxes Overview, Selection, Specifications
The SureGear PGCN series easily mounts to SureStep stepper motors... (Shop our stepper systems)
For part listing and specifications, go to Shop Now
SureGear precision planetary style gearboxes for small NEMA motors are mechanical power transmission components that drive a load at a reduced ratio of the servo motor speed. Output torque is increased; output power is unchanged (less efficiency losses). These models attach directly to standard NEMA 17 motors (such as our SureStep motors) quickly and easily.
SureGear precision planetary style gearboxes for small NEMA motors are mechanical power transmission components that drive a load at a reduced ratio of the servo motor speed. Output torque is increased; output power is unchanged (less efficiency losses). These models attach directly to standard NEMA 23 motors (such as our SureStep motors) quickly and easily.
SureGear precision planetary style gearboxes for small NEMA motors are mechanical power transmission components that drive a load at a reduced ratio of the servo motor speed. Output torque is increased; output power is unchanged (less efficiency losses). These models attach directly to standard NEMA 34 motors (such as our SureStep motors) quickly and easily.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings