Cookies are not enabled on your browser.
Stepper motor linear actuators consist of a stepper motor with a lead screw as the rotor, which transforms rotation into linear motion. Maintenance- and lubrication-free lead screw nuts ensure long life. NEMA 17 and 23 frame sizes are available in many screw lengths/pitches.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Stepper motor linear actuators are an all-in-one motor/actuator device consisting of a stepper motor with a lead screw as the rotor. These actuators translate the precise rotational movement of the stepper into a linear motion. Stepper motor linear actuators are maintenance- and lubrication-free and are a great cost-saving option for linear motion applications.
For part listing and specifications, go to Shop Now
SureStep series linear actuators integrate a stepper motor and lead screw so motor rotation produces linear thrust without a separate actuator body, motor mount, or drive coupling. NEMA 17 and NEMA 23 frame choices, several screw leads, and three standard screw lengths let designers select based on thrust, travel speed, and available installation space.
Starting at
(STP-LE17-2A06ANN)
SureStep linear actuator accessories support installation and service of compatible motor-driven lead screw assemblies. Replacement lead screw nuts restore the original nut interface when wear or configuration changes require service, while compatible extension and connection components provide additional flexibility when the actuator must be located farther from the associated drive or controls.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings