Cookies are not enabled on your browser.
Economical SOLO Basic temperature controllers control a heating or cooling process using input from a temperature sensor and maintaining a setpoint using an output (relay, voltage pulse or current, depending on model). They support PID, ON/OFF, and Manual control modes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





SOLO Basic temperature controllers have a single control output that can be used for control of a heating or cooling application. Models are available with two alarm outputs; one of them can be configured as a second control output allowing both heating and cooling control or two-stage heating/two-stage cooling control.
Starting at
$52.00
(SLB4848-R0)
For part listings and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings