Cookies are not enabled on your browser.
ProSense VCST series MEMS-based sensors provide vibration sensing with velocity ranges of up to 50 mm/s RMS. A switch output operates at a setpoint; an analog output supplies an actual measurement. These sensors are suitable for motor speeds from 600 to 3000 rpm.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
ProSense VCST series sensors conveniently provide a vibration switch and transmitter in a single unit. These MEMS-based sensors measure the RMS vibration velocity of the device to which they are attached, provide a switch output operating at a setpoint easily set with rotating setting rings, and supply an analog output for the actual vibration measurement.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings