Filter Results Clear All
You've selected:
> Pushbuttons / Switches / Indicators > Signaling Devices > Audible Signaling Devices
  •   Shop  
  •   Overview  
Audible Signaling Devices
Audible Signaling Devices

Audible signal devices provide notification and alarms for industrial and commercial applications where visual indications are insufficient or impractical. These devices include buzzers and signal horns in various sizes and mounting styles with continuous, pulse, or selectable sound patterns.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Audible Signaling Devices
Audible Signaling Devices
Visual Signaling Devices
Visual Signaling Devices
Audible-Visual Signaling Devices
Audible-Visual Signaling Devices
Signaling Device Accessories
Signaling Device Accessories
Shop Now

Audible Signal Devices

Devices for audible notification are available as through-panel or panel-mount buzzers/alarms, dome alarms in various diameters and mounting styles, and signal horns. Sound patterns may include continuous or pulse notifications.

  • 22mm and 30mm round and rectangular panel mount; bracket, modular, wall and surface-mount styles also available
  • Electro-mechanical, electronic, and piezoelectric versions
  • Hazardous location rated buzzers

For part listings and specifications, go to Shop Now

Learn More

22mm Panel Mount Non-Illuminated Buzzers

Simple panel-mounted buzzers are through-mounted in 22mm diameter cutouts and provide basic audible indications.

  • Intermittent, continuous, and pulse-tone buzzers
  • Volumes up to 100 dB
  • 12 to 24 VAC/VDC, 24VAC/DC and 120VAC/DC versions
  • Ingress protections rating up to IP65

Starting at

(ECX2070-24)

Learn More

30mm Panel Mount Buzzers

30mm through-panel and surface-mount alarm buzzers offer a larger footprint with two selectable alarm sounds.

  • Selectable slow or fast intermittent tone
  • Volume up to 90 dB @ 1m, depending on model
  • 12 to 24 VAC/DC and 100 to 110 VAC versions
  • Ingress protection ratings up to IP30
  • Models available with red LED indicators

Starting at

(BM-202H)

Learn More

Electronic Sound Signal Horns

Electronic sound signal horns are rugged alarms capable of very loud audible signaling, making them ideal for high noise areas or outdoor applications. 

  • Indoor/outdoor mounting with superior sound penetration and coverage
  • Up to 80 selectable electronic tones
  • AC and DC powered versions
  • Maximum volume 122 dB @ 1m
  • IP65 and IP66 protection ratings
  • Select models offer a 10-year warranty

Starting at

(23310630055)

Learn More

Electro-mechanical Signal Horns

Electro-mechanical signal horns offer loud continuous tone notification. Models with trumpet extensions direct and amplify the sound.

  • Horns with trumpet in round or rectangular form factors
  • Models with plastic or corrosion-resistant aluminum housing
  • Up to 105 dB @ 1m volume
  • 24 VDC and 115 VAC powered versions

Starting at

(57005267)

Learn More

Panel or Surface-mount Electronic Sound Alarms

Electronic sound alarms provide a variety of sound notifications for machine, system and/or process alarms.

  • Panel or surface-mountable rectangular housing
  • BD Series offers 32 different alarm tones, 90 dB @ 1m
  • BSV Series can play up to 15 pre-recorded alarm sounds/notifications, 85 dB @ 1m

Starting at

(BD-24AE-J)

Learn More

Modular Dome Alarms

Dome-shaped audible alarms offer a modular configuration for easy mounting that is interchangeable.

  • Mini (62mm diameter) series: 2 tone continuous or pulse, 95 dB @ 1m
  • Midi (85mm diameter) series: 10 selectable tones, 110 dB @ 1m
  • Voltage ratings include 115 to 230 VAC, 12 VAC/VDC, 24 VAC/VDC
  • Base, tube, bracket, and wall mount options
  • Requires mounting adapter, sold separately
  • IP66 protection rating

Starting at

(16070075)


Shop Now