Non-contact magnetic locking RFID safety switches monitor / lock machine guards, doors, windows, or other machinery. These models combine both magnetic locking and RFID technology to provide tamper-proof protection using uniquely coded actuators. Contact is not required between switch and actuator.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
IDEM dual-purpose safety switches provide a means of locking machine guards, doors, gates, etc. and also monitor these safety barriers, disabling the guarded machinery when it is being accessed. Using RFID technology, these coded switches provide high anti-tamper protection to ensure the safety mechanism cannot be bypassed. The embedded electromagnet provides different levels of locking force and only when the proper actuator is in the correct position will the lock be achieved and the safety outputs closed.
Starting at
$369.00
(MGL-2P-U-461001)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings