Cookies are not enabled on your browser.
Safety laser scanners protect static or mobile areas near dangerous machinery. Built on advanced Time of Flight (ToF) measurement technology, models include basic standalone, master-capable enhanced, and remote units that can be used to expand an enhanced unit.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Safety laser scanners protect static or mobile areas near dangerous machinery. Built on advanced Time of Flight (ToF) measurement technology, the SLS series provides exceptional detection accuracy, flexible zoning, robust environmental resilience, and simplified configuration.
Enhanced Datalogic safety scanners support remote units to help reduce the overall cost of installation, while extending coverage beyond the limits of basic models. These scanners are highly configurable and are programmed using free software, with an intuitive GUI.
For part listing and specifications, go to Shop Now
Standalone safety laser scanners deliver reliable, cost-effective safeguarding for fixed or semi-static industrial environments by providing essential protection without the complexity of networking or advanced configuration. Their compact 112 × 120 × 160mm housing and M12-based wiring simplify installation, making them ideal for machine builders and integrators needing straightforward deployment. Standalone scanners are a perfect solution for presses, assembly stations, conveyor systems, palletizing areas, and both horizontal and vertical access protection where simple, dependable safety coverage is required.
Starting at
(SLS-SA3-08)
New!
Enhanced master safety laser scanners are designed for complex applications requiring multiple protective areas, extensive I/O capability, and advanced safety logic. They support high zone set capacity, multiple simultaneous safety zones, and several advanced functions. Their flexible connector options allow expanded I/O, making them ideal for robot cells, dynamic AGV protection with complex paths, and multi-stage manufacturing processes. Although optimized for master/remote networks, these scanners can also operate as sophisticated standalone units.
Starting at
(SLS-M3-0812-E)
New!
Remote safety laser scanners serve as cost-effective extensions to enhanced master systems, delivering the same safety performance and scanning capabilities with minimal added latency. Their identical performance profile makes them ideal for AGVs and mobile platforms that need multi-directional coverage, complex path protection, or expanded area switching without adding the cost of an additional master unit. This architecture enables scalable, flexible safety coverage across dynamic environments.
Starting at
(SLS-R3-E)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings