Cookies are not enabled on your browser.
Trapped key systems use a series of mechanical locks and key(s) to control the access of gates or doors to running equipment or machines for safety. Rotary key or push-pull style tongue sets include a main station and multiple lock/key modules; solenoid locking versions are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
A trapped key system uses a series of mechanical locks and keys to control the access to running equipment or machines, ensuring safe access to those machines. These systems rely on the transfer of keys between a power isolation switch (or control switch) and a mechanical locking mechanism fixed on a guard.
The essential feature of the system is that a removable key is literally trapped either in the guard lock or in the control switch. The lock on the guard is arranged so that the key can be released only when the guard has been closed and locked.
Where there is more than one guard on a machine, an exchange box will accommodate the equivalent number of access keys. A series of operations has to be carried out in a pre-determined sequence for the current key to be exchanged for the next key in the sequence. Human operation of locking/unlocking provides first hand, observable safety.
For part listing and specifications, go to Shop Now
Rotary trapped key interlock switch systems control access to dangerous equipment with locks and mechanical coded rotary keys.
Rotary trapped key interlock switch systems control access to dangerous equipment with locks and mechanical coded rotary keys.
Trapped key switch accessories are available to ensure proper installation and operation.
Starting at
(ST2317-T-ACTUATOR)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings