C-more and C-more Micro HMI software packages include design tools and features such as an object layer list and built-in simulator to make your HMI panel setup quick and easy. C-more and C-more Micro HMI full-package software are available for free download; CDs of those HMI software packages are available for purchase.
Category Selection
C-more configuration software provides a powerful set of tools for developing applications and makes HMI touch screen panel setup and programming quick and simple. The C-more programming software (EA9-PGMSW) is a user-friendly, Windows-based graphical editor for configuring all C-more operator interface touch panels. The software is a FREE download, or a CD is available if desired.
C-more programming software is
$12.50 (for CD)
(EA9-PGMSW)
C-more Micro-Graphic Panel Programming Software is a spin-off of its powerful sibling, the C-more Touch Panel. C-more Micro software offers very high end features designed to reduce your configuration time.
C-more Micro programming software (CD version) is
$30.50
(EA-MG-PGMSW)
All of the OptiMate text panels (including the OP-9001 communication master) are configured using the OptiMate OP-WINEDIT configuration software. The OP-WINEDIT software supports Windows 2000, Windows XP and Windows 7.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings