Patlite signal towers provide illuminated and audible status indication for machines, systems and processes. Convenient preassembled units in four diameters include optical elements in the most popular combinations of colors; easily replace or add high-intensity LED elements with no rewiring necessary.
Category Selection
MES-A and ME-A 25mm Super Slim Signal Towers
These rust-free aluminum body signal towers are designed to be direct mounted. LED module lenses are clear and change color when activated. The super slim design is ideal for tight spaces.
Patlite 25mm stacklights start at
$89.00
(MES-102A-R)
MPS and MP 30mm Signal Towers
These LED towers offer superior impact and heat resistance and have an ABS resin main body; designed for direct mounting and have double insulation for enhanced durability and safety.
Patlite 30mm stacklights start at
$89.00
(MPS-102-R)
LR4 40mm Signal Towers
LR4 Series Tower Lights conform to the new RoHS2 directive of CE. A modular "Twist and Lock" system easily customizes and reconfigures the LR4 LED and sound modules.
Patlite 40mm stacklights start at
$70.00
(LR4-202WJNW-RG)
LCE 40mm Signal Towers
The LCE Series features low maintenance and energy efficiency using LED technology.
Patlite 40mm LCE stacklights start at
$100.00
(LCE-302W-RYG)
LS7 70mm Signal Towers
The LS7 Series feature a smooth body surface that reduces adhesion of water and dust. There are no exposed screws, shafts or other metals making these signal towers adaptable in many environments. This model is suitable for high pressure and high temperature wash down environments.
Patlite 70mm LCS7 stacklights start at
$156.00
(LS7-302DWC-RYGNN)
LKEH 100mm Signal Towers
Large signal horn and light tower combination, ultra-bright LEDs with 100mm lens, alarm volume up to 105 dB.
Patlite 100mm LKEH stacklights start at
$428.00
(LKEH-102FEUL-R)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings