AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Stacklights > Signal Towers
  •   Shop  
  •   Overview  
Signal Towers
Signal Towers (Pre-assembled Stacklights)

Pre-assembled stacklights provide illuminated status indication for machines, systems and processes. Units are available with up to 15 tiers, in diameters up to 100mm, and in a variety of color combos. Units may offer permanent, blinking, flashing, or rotating operation, with audible alarm options.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Signal Towers
Signal Towers
Signal Tower Elements
Signal Tower Elements
Signal Tower Accessories
Signal Tower Accessories
Signal Column (Wall Mount)
Signal Column (Wall Mount)
Shop Now

Signal Towers

Category Selection

  • Patlite ME/MES Series 25mm
  • Patlite MP/MPS Series 30mm
  • Patlite LR4 Series 40mm
  • Patlite LS7 Series 70mm
  • Patlite LKEH Series 100mm
  • Patlite HSST Series
  • WERMA KombiSIGN Series
  • WERMA eSIGN Series

Signal towers are a common sight in the industrial world, using colored lights to provide indications of various conditions including machine startups, running status, and detected faults. Pre-configured units are available in various tier levels, diameter sizes, and light color combinations to provide indication solutions for a variety of industrial applications.

For part listings and specifications, go to Shop Now

This link opens a PDF. Signal Towers Overview

Patlite ME/MES Series 25mm

Patlite ME/MES Series 25mm

Patlite ME and MES series 25mm rust-free aluminum body signal towers are designed to be direct mounted, feature clear LED lenses that change color when activated, and offer a super slim design ideal for tight spaces.

  • Available with 1 to 4 tiers
  • Aluminum and ABS body construction
  • Impact and heat resistant lens, prism cut for enhanced visibility from any direction
  • High intensity LED illumination
  • 24VDC operating voltage
  • Interchangeable modules do not need re-wiring
  • Various mounting options available
  • IP42 or IP65 protection rating

Starting at
$103.00
(MES-102A-R)

Patlite MP/MPS Series 30mm

Patlite MP/MPS Series 30mm

Patlite MP and MPS series 30mm LED signal towers are designed for direct mounting, have double insulation for enhanced durability and safety, and offer an ABS resin body with superior impact and heat resistance.

  • Available with 1 to 4 tiers
  • Prism-cut lens design for enhanced visibility from any direction
  • 24 VDC or 24 VAC/VDC operating voltage
  • Interchangeable modules do not need re-wiring
  • IP65 protection rating

Starting at
$103.00
(MPS-102-R)

Patlite LR4 Series 40mm

Patlite LR4 Series 40mm

Patlite LR4 series 40mm LED signal towers conform to the new RoHS2 directive of CE and feature a modular "Twist and Lock" system for easy configuration of the LED and sound modules.

  • Available with 2, 3, and 4 tiers
  • Easily replace or add modules
  • 24 VDC or 100-240 VAC operating voltage
  • Optional alarm module with selectable sound patterns
  • IP54 (NEMA 4X and 13) or IP65 (NEMA 4X and 13) protection rating

Starting at
$83.00
(LR4-202WJNW-RG)

Patlite LS7 Series 70mm

Patlite LS7 Series 70mm

Patlite LS7 series 70mm signal towers are suitable for high-pressure and high-temperature washdown environments and feature a smooth body surface that reduces the adhesion of water and dust.

  • Available with 3 or 5 tiers
  • Select models with buzzer units
  • 24 VDC operating voltage
  • IP54, IP65, or IP69 protection rating

Starting at
$180.00
(LS7-302DWC-RYGNN)

Patlite LKEH Series 100mm

Patlite LKEH Series 100mm

Patlite LKEH series 100mm LED signal towers feature a large signal horn and light tower combination, ultra-bright LEDs with 100mm lens, and an alarm volume up to 105dB.

  • Available with 1 to 4 tiers
  • Continuous or flashing LED operation
  • 24 VDC operating voltage
  • 32 standard alarms
  • IP53 protection rating

Starting at
$497.00
(LKEH-102FEUL-R)

Patlite HSST Series

Patlite HSST Series

Patlite HSST series Andon signal tower stations offer a complete, low-cost solution to manually control the signal tower colors via a three-button switch box and power adapter.

  • Three-tier light with red, amber, and green light modules
  • Three-button switch box and power adapter included
  • IP54 (signal tower) and IP20 (switch box) protection ratings

Priced at
$235.00
(HSST-3M2-RYG)

WERMA KombiSIGN Series

WERMA KombiSIGN Series

WERMA KombiSIGN series 70mm pre-assembled signal towers offer LED permanent light elements with polycarbonate lens material.

  • Available with 2 or 3 tiers
  • 24 VAC/VDC and 115 VAC voltage options
  • Polyamide terminal element with cage clamp connections
  • IP65 protection rating

Starting at
$159.00
(64924004)

WERMA eSIGN Series

WERMA eSIGN Series

WERMA eSIGN series signal towers provide full-surface signaling with a variety of signal modes. The electronic modularity of these towers provides various colors, brightness levels, and light effects, from the classic signal tower to completely customized settings. The eSIGN signal towers can also switch with ease between variable filling level indications and full-surface signaling.

  • 9- or 15-tier models in black or white housing options
  • Versatile customization options with different modes, light effects, and tones
  • Selectable permanent, blinking, flashing, double flash, triple flash, or rotating light functions
  • Configurable via USB and the free configuration software, or IO-link on compatible models
  • 24 VDC operating voltage
  • Select models offer a 105dB audible alarm with 10 selectable tones
  • IO-Link v1.1 on select models

Starting at
$407.00
(65700055)


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info