Cookies are not enabled on your browser.
Electrical multimeters can measure several parameters of a circuit, such as voltage, current, and resistance, and display the findings on a digital screen. Testers also help diagnose electrical issues, test batteries, check circuit continuity, and ensure components function properly.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Digital multimeters and clamp-on meters measure voltage, current, resistance, continuity, capacitance, frequency, duty cycle, temperature, or diode test (clamp-on). Digital displays provide easy-to-read results in even the poorest of lighting conditions. Continuity and cable testers provide a quick, accurate way to detect and test voltage or continuity on wires and cables. A sensor tester determines a sensor's functionality before installation.
For part listing and specifications, go to Shop Now
Measure AC/DC voltage, current, resistance, continuity, capacitance, frequency, duty cycle, or temperature with one of these tough Southwire or Ardent digital multimeters.
Starting at
(10031S)
Ardent clamp-on meters measure AC and DC current up to 1000A/400A, in addition to temperature, frequency, resistance, and more. Certain Ardent meters have a UL listed safety rating of CAT IV 600V / CAT III 1000V.
The Southwire True RMS AC/DC clamp-on meter measures AC and DC current up to 1000A, plus a host of other parameters. This meter has a UL listed safety rating of CAT IV 600V / CAT III 1000V.
Starting at
(ARD-CM300ACDC)
Wiha and Southwire voltage detectors deliver quick and precise testing for wires and cables. Features include bright LED indicators, a thinner probe tip for working with wall outlets, and a built-in flashlight for added convenience, depending on model. Compact and portable, these voltage detectors are designed for all workspaces.
Starting at
(40126N)
The Southwire 40040S tester provides a simple way of checking continuity on wires and cables, and can trace up to three cables at a time. The bright LEDs and loud beeper provide a positive indication of continuity and polarity. Use this tester for correct wiring, opens, shorts, reversals, miswires, split pairs, and shielded cables.
The M550 data/video cable tester gives instant continuity status for Cat 3 through 7a and coaxial cables. This unit features a rugged double-molded tester body and easy-to-interpret LED display.
Both have a detachable remote that allows cables and wires to be tested after installation.
Starting at
(40040S)
The Ardent insulation tester provides precise insulation resistance measurements, ensuring the safety and reliability of devices by detecting insulation weaknesses or failures that could lead to electrical hazards. Additionally, this tester functions as a multimeter with TRMS measuring capability.
Priced at
(ARD-IT30)
Newest Additions!
Sensor testers save time by determining if a sensor is functional before installation. These units are lightweight and compact and can be stored in a desk drawer and carried in a pocket. Models available include a basic sensor and a professional model with more advanced features.
AutomationDirect basic sensor tester features:
The ProSense professional sensor tester features:
Starting at
(SEN-TESTER-001)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings