HydroMode reinforced PVC hose incorporates a polyester spiraled yarn which allows use in higher pressure applications. This hose provides good chemical resistance and is flexible and lightweight with a Shore A 73 hardness. The clear-blue, Phthalate free and NSF 61 certified hose is ideal for potable water and food/beverage applications.
Category Selection
Polyethylene (PE) Tubing & Polyester Reinforced PVC Hose
HydroMode™ polyethylene (PE) tubing is designed for use with potable water and beverages. This tubing is NSF-61® certified and works well with HydroMode push-to-connect fittings.
HydroMode polyethylene (PE) tubing starts at
$7.25
(100ft)
HydroMode™ reinforced PVC hose incorporates a polyester spiraled yarn which allows use in higher pressure applications. Hose provides good chemical resistance and is flexible and lightweight. It is Phthalate free and NSF 61® certified for use in potable water and food beverage applications.
HydroMode polyester reinforced PVC hose starts at
$24.50
(100ft)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings