Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Wireways route and organize cabling/wiring and protect against dust, dirt, oil, water, and accidental damage. Lay-in styles provide easy installation; pull-through styles provide optimum protection. Both are available in various finishes, styles, dimensions, and with screw or hinged cover options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wireways serve as enclosed conduits that support orderly cable routing while reducing exposure. Their design helps maintain system reliability by keeping wiring contained, accessible, and shielded from potential damage.
For part listing and specifications, go to Shop Now
Newest Additions!
Lay-in wireway sections and fittings offer completely open access, allowing wires and cables to be placed into the wireway without pulling them through. Top-open wireway sections are constructed of carbon steel, use oil-resistant gaskets to seal the flanges, and covers to protect contents. A wide variety of sizes and available fittings make it easy to install in a wide range of applications.
Starting at
(CWSC412)
Pull-through wireways offer optimum protection for electrical wiring runs and are ideal for connecting machines to control panels or power sources. Enclosed wireway sections are available in carbon steel with a NEMA 12 rating, and in stainless steel with a NEMA 4/4X/12 rating. Oil-resistant gaskets seal flange connections. A wide variety of sizes are available, with partitions and fittings to complete the installation.
Starting at
(1487B12)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings