Cookies are not enabled on your browser.
DIN rails in a range of pre-cut lengths up to 1 meter are available in pre-packaged quantities. In addition to popular 35mm wide rails in steel or aluminum, low-profile height and/or narrow width options serve more specialized needs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Aluminum DIN rails are easy to cut and deburr, and are suitable for lightweight applications. Sold in pre-cut (72-858mm) or standard (1m) lengths with various heights, these 35mm-wide DIN rails offer zinc plating and passivation (minimum thickness 6 microns).
Steel 35mm-wide DIN rails are available in pre-cut (50-600mm) or standard (1m) lengths.
Starting at
/ 4pk.
(DN-R35S-050-4)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings