Continuous flexing industrial Ethernet cable is designed for constantly moving applications, with a flame-retardant thermoplastic elastomer outer jacket for weather/hazard resistance. Twisted pair cables are available shielded or unshielded (Cat6/6e shielded only). Order cables cut to your specified lengths.
Flexing Industrial Ethernet Cable
[enlarge image]
(unshielded & shielded)
2-pair cables also available
Quabbin® DataMax Extreme industrial Ethernet cable was developed to survive the many industrial hazards that commercial jackets will not. DataMax Extreme cable jackets are pressure extruded over the cable core, effectively "locking" the conductor pairs in place. This type of jacket construction provides very stable electrical performance, even when the cable is impacted, bent, or repeatedly flexed. Pressure extrusion provides a very smooth, round, and firm jacket, allowing the cable to be flexed up to 10 million cycles without failure.
Unshielded cable starting at
$0.75 / ft.
(20 ft. min.)
Shielded cable starting at
$1.12 / ft.
(20 ft. min.)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings