Continuous flexing motor supply cable is designed for constantly moving applications such as robotic arms or to power motors on moving equipment. The PVC outer jacket is sunlight, oil and flame resistant. Cable is available with 4 conductors in shielded or unshielded styles, in up to 2 AWG wire size. Order cable cut to your specified lengths, or in any bulk length.
Flexing Industrial Motor Supply Cable
Unshielded Chainflex CF30 w/Tear Strip
Shielded Chainflex CF31 w/Tear Strip
igus CF30 and CF31 motor supply cables are rated for 1000V and will provide reliable power connections to industrial motors. These cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements, and will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
Chainflex cables have a unique tear strip that allows the jacket to be opened like a zipper to the desired length.
Unshielded cable starting at
$2.15 / ft.
(20 ft. min.)
Shielded cable starting at
$3.80 / ft.
(20 ft. min.)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings