Continuous flexing Profinet cable is designed for constantly moving applications such as robotic arms or on moving equipment. This Cat5e type cable is shielded to protect against electrical noise interference, with a crush-resistant jacket for reliable connector terminations. Order cable cut to your specified lengths, or in any bulk length.
Shielded Profinet Cable
DataMax Extreme Industrial Profinet cable has shielded 22AWG twisted pair conductors using 7/30 stranded tinned copper with color coded high density polyethylene insulation. Shielded constructions include both a tinned copper braid shield and aluminized polyester foil overall shield. The cable's outer jacket is pressure extruded Thermoplastic Elastomer (TPE) with excellent moisture, chemical, UV and weathering resistance, exceptional low-temperature flexibility, and good flame and fire resistance.
Starting at
$1.27
(Q5094-1)
(20 ft. min.)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings