DLO heavy duty flexible power cable is a multi-conductor cable used for wet/dry electrical power connections requiring flexing capability. Typical applications include control panel power distribution, VFD power feeds and motor leads, railroad/transit car wiring, mining equipment, and power for drilling rigs. DLO cable is also approved as type RHH/RHW-2.
Heavy Duty DLO Cable
DLO, RHH, RHW-2 Heavy Duty Flexible Power Cable is a 2kV rated cable for a variety of applications including industrial control panel power distribution, power feeds for Variable Frequency Drives (VFDs) and motor leads in non-drive related applications, as well as non-traditional industrial applications like drilling rigs, railroad/transit car wiring, and mining equipment. With the RHH and RHW-2 ratings, these cables are suitable for use in both wet and dry locations and can be used in conduits, ducts, troughs and control panels. The maximum rating for continuous use is 90°C (194°F) either wet or dry. The cable is oil, heat, flame, abrasion and sunlight resistant. These cables are ideal for both stationary and flexible industrial factory automation applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements.
Starting at
$1.04
/ ft.
(20 ft. minimum cut length)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings