Lutze Silflex servo motor cable is designed for servo drive and motor combinations, is tray rated for quick and cost-effective installations, and is resistant to oil and sunlight. Available with four conductors and an additional shielded signal pair for feedback / brake control, in various wire sizes, cable is ordered in your required lengths, in 1-foot increments (10ft minimum).
Category Selection
Typical indoor and outdoor applications for these multi-conductor cables include industrial machinery wiring, large appliances, heavy duty tools, motors, mining cable and temporary electrical power and lighting for construction sites.
Abrasion resistance, resistant to melting on momentary contact, low cost
Type SO flexible portable cord starts at
$0.32 / ft. (20 ft. min.)
(SJOOW-18-2BK-1)
Wider temperature range, better flexibility at low temperatures
Type SEO flexible portable cord starts at
$0.38 / ft. (20 ft. min.)
(SEOOW-18-2BK-1)
Industrial and mining cable applications, heavy-duty service power supply cable, AC systems, mobile and portable electrical equipment, motor and battery leads
Type W flexible portable cord starts at
$4.21 / ft. (20 ft. min.)
(W-8-4BK-1)
AutomationDirect offers high quality, low-capacitance data cable designed with impedances specific for RS-232/RS-422 and RS-485 communication applications in industrial environments.
Bulk data cable prices start at
$0.47 / ft.(20 ft. min.)
(L19772-1)
Multi-conductor Flexible Control Cable is available in sizes from 20 AWG to 10 AWG with 3 to 41 conductors available. Individual copper conductors are stranded for flexibility, with black PVC / Nylon insulation and marked with numbers for easy identification.
Flexible control cable prices start at
$0.51 / ft. (20 ft. min.)
(V40166-1)
Vinyl Nylon Tray Cable (VNTC) 600 Volt Type TC-ER control cables from AutomationDirect are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired.
VNTC tray cable starts at
$0.24 / ft. (20 ft. min.)
(VNTC-18-3-BK-1)
Power Machine Tray Cable is available in sizes from 18 AWG to 8 AWG with 3 to 25 unshielded conductors. Individual conductors are bare copper and stranded for flexibility, with black PVC/Nylon insulation and marked with numbers for easy identification.
Power machine tray cable starts at
$0.50 / ft. (20 ft. min.)
(PMTC-18U-3BK-1)
VFD cable is used to organize and protect the input and motor power wiring for variable frequency drives. It is specially designed to reduce VFD-related interference (EMI) on nearby equipment.
VFD cable prices start at
$2.33 / ft. (10 or 20 ft. min.)
(VFDC-16-4B-1)
Lutze Silflex servo motor cable is designed for servo drive and motor combinations, is tray rated for quick and cost-effective installations, and is resistant to oil and sunlight.
Lutze servo cable prices start at
$2.59 / ft. (as low as 10 ft. min.)
(A3161604-1)
AutomationDirect VFD-SC series VFD / Servo cable is the same high-quality cable as our VFDC series with one additional feature. The VFD-SC cable has a shielded 16AWG signal pair allowing this cable to be used with motors and drives requiring brake control or feedback from devices like temperature or position sensors. Having the integral signal pair allows this cable to be used with our SureServo Drives and Motors up to 3kW.
VFD / signal pair cable starts at
$3.87 / ft. (20 ft. min.)
(VFD-SC-16-4B-1P-1)
DLO, RHH, RHW-2 heavy duty flexible power cable is a 2kV rated cable suitable for use in both wet and dry locations and can be used in conduits, ducts, troughs and control panels.
300V UL Instrumentation cables are dual listed as UL 2250 Type ITC (Instrumentation Tray Cables) and UL 13 Type PLTC (Power Limited Tray Cables).
Instrumentation cable starts at
$0.25 / ft. (20 ft. min.)
(PLTC3-18-1S-1)
igus CF5 and CF6 multi-conductor control cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements, and will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
Continuous flexing control cable starts at
$0.49 / ft. (20 ft. min)
(CF5-05-03-1)
igus CF9 and CF10 series multi-conductor control cables for continuous flexing applications are available in sizes from 20AWG to 14AWG with 3 to 7 unshielded (CF9 series) or 4 and 5 shielded (CF10 series) conductors. Individual conductors are bare copper and stranded for flexing applications. Conductor insulation is a mechanically high-quality black thermoplastic elastomer (TPE).
High flex flexing control cable starts at
$1.65 / ft. (20 ft. min)
(CF9-UL-05-03-1)
igus CF130US and CF140US series cables are tray rated for continuous flexing applications. The cables are specifically designed, tested, and manufactured for use in both continuous flexing and fixed tray applications.
Continuous flexing control cablestarts at
$1.22 / ft. (20 ft. min)
(CF130US-07-04-1)
igus Chainflex® CF30 and CF31 motor supply cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements, and will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
Continuous flexing motor supply cables start at
$1.51 / ft. (20 ft. min)
(CF30-15-04-1)
Quabbin® DataMax Extreme Industrial Ethernet cable jackets survive the many industrial hazards that commercial jackets will not. The type of jacket construction provides very stable electrical performance, even when flexed up to 10 million cycles (without failure).
Continuous flexing Ethernet cable starts at
$0.64 / ft. (20 ft. min.)
(Q5772-1)
Quabbin® DataMax Extreme Industrial Ethernet cable has a UL PLTC rating allowing it to be installed in cable tray without the need for conduit. With its 22AWG conductors it works well in POE applications. Rugged jacket for excellent chemical, moisture, and flame resistance, and exceptional low temperature flexibility.
Industrial Ethernet cable starts at
$0.57 / ft. (20 ft. min.)
(Q5941-1)
Quabbin DataMax® Extreme Industrial Profinet cables are a two-pair shielded construction with 22AWG twisted pair conductors and 7/30 stranded tinned copper with color coded high density polyethylene insulation.
Profinet cable starts at
$1.09 / ft. (20 ft. min.)
(Q5094-1)
igus CFBUS series continuous flexing Profibus cable is designed for constantly moving applications. The cable is available in a 24 AWG twisted pair. Individual conductors are bare copper and stranded for flexing applications. Conductor insulation is a mechanically high-quality red and green TPE mixture.
Profibus cable starts at
$1.53 / ft. (20 ft. min.)
(CFBUS-PVC-001-1)
AutomationDirect flexible multi-conductor sensor/actuator cable carries UL and CSA approvals and is ideal for both stationary and flexible industrial factory automation applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements.
Sensor / Actuator cable starts at
$0.24 / ft. (30 ft. min.)
(SAC-24-3U-1GY-1)
Control and signal cable from AutomationDirect is available in sizes from 24 AWG to 16 AWG with 2 to 12 conductors, shielded and unshielded. The cables carry both UL and CSA approvals.
Control and signal cable starts at
$0.21 / ft. (30 ft. min.)
(Q7115-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings