Cable ties with a stainless steel tooth offer extremely high mechanical strength and optimal resistance to corrosion. These nylon ties are available in various lengths and colors, in packs of 100; select sizes are also available in other quantities.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Cable ties from SapiSelco organize and secure wires or cables as part of a neat, safe electrical installation.
For part listings and specifications, go to Shop Now
Newest Additions!
General purpose Nylon 6.6 cable ties are slotted and held in place by the resistance of the elastic tooth against the rack. The tail of the strap is pulled through the head to form a noose that can only be tightened.
Newest Additions!
These cable ties include a hardened stainless-steel tooth that ensures extremely high mechanical strength and optimal resistance to corrosion. The classic rack has been replaced by a single central raised section, making this cable tie particularly flexible, while maintaining maximum strength.
New!
These specialized cable ties are designed to meet the standards and needs of specific applications and environments.
Newest Additions!
Specialty head ties are designed with specific features beyond standard cable ties to address particular needs and challenges across diverse applications.
Newest Additions!
Self-adhesive cord clips and bi-directional mounts are both cable management solutions that use an adhesive backing for quick installation.
Newest Additions!
New!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings