Filter Results Clear All
You've selected:
> Wiring Solutions > Multi-Wire Connectors > Code Pins / Polarization Keys
  •   Shop  
  •   Overview  
Code Pins / Polarization Keys
Code Pins and Polarization Keys for Multi-Wire Connectors

Code pins and polarization keys for multi-wire connectors provide various configurations of pins/key to ensure that similar connectors are not coupled to incorrect mates.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Inserts
Inserts
Housings
Housings
Crimp Contacts
Crimp Contacts
Plugs / Adapters / Cable Glands
Plugs / Adapters / Cable Glands
Housing Insert Plates
Housing Insert Plates
Code Pins / Polarization Keys
Code Pins / Polarization Keys
DIN Rail Mounting Kits
DIN Rail Mounting Kits
Tools / Replacement Parts
Tools / Replacement Parts
Shop Now

Multi-Wire Connectors

Learn More

Inserts

Newest Additions!

  • METEcon multi-wire connector inserts

Inserts provide the wiring connections and are mounted between the hood and the base of the multi-wire connector assembly or a one-piece housing.

  • Available in screw terminal or crimp style contact block connections
  • Self-extinguishing thermoplastic reinforced with glass fibers
  • Asymmetric guide rails prevent incorrect coupling
  • Captive installation screws allow for easy and secure installation
  • Laser-printed or molded terminal/contact positions on both sides of insert
  • Wide contact surface for ground terminals
  • IP20 without enclosures
  • Suitable for stranded and solid conductors

Starting at

(29007)

Learn More

Housings

Newest Additions!

  • METEcon multi-wire connector housings

Housings are available in hoods, bases, couplers, and bulkhead and surface mount configurations which provide a protective covering for the insert and wiring.

All housings are available in a standard profile. Several are offered with a high construction (HC) profile that allows more room for wiring the higher-density inserts.

  • Available with top entry or side entry cable passages
  • Straight or angled models
  • Thermoplastic or aluminum construction
  • Various dimensions and sizes
  • PG and NPT thread options available for conduit connection
  • IP68 or IP66 cable glands for cable entry offered with select models

Starting at

(29644)

Learn More

Crimp Contacts

Newest Additions!

  • METEcon multi-wire connector crimp contacts

For use with crimp style inserts, crimp contacts are securely connected to bare wires and installed into the multi-wire insert. A perfect crimp connection is gas-tight, corrosion free, and is equal to a cold weld of the parts being connected.

  • Made of silver-plated or gold-plated copper alloy
  • Female or male contacts, sold in 100-packs
  • 10 Amp, 26-14 AWG and 16 Amp, 26-12 AWG sizes
  • Use crimp contact tool for proper crimping

Starting at

(ZP-MC-CC-F16A-18)

Learn More

Plugs, Adapters, and Cable Glands

Plugs, adapters, and cable glands provide IP protection and support for cable connections to housings or bases.

  • IP66 protection with plastic or metal cable glands
  • IP68 protection with metal cable glands
  • Adapters convert a PG thread to an NPT thread
  • Blanking plugs with gaskets to seal unused ports

Starting at

(ZP-MC-CG-11P5)

Learn More

Housing Insert Plates

Housing insert plates provide a way to secure non-standard connectors, including 9-pin D-sub connectors, into a housing component.

  • Single and dual 9- and 15-pin D-sub connector cutouts
  • Blank cover plates or plates with selections
  • Bulkhead cutout reducing insert plates selections available
  • Thermoplastic construction with gasket included

Starting at

(ZP-MC6B-2-2XDB15)

Learn More

Code Pins and Polarization Keys

Code pins are used in applications where there are identical connectors that could be coupled with the incorrect mate, potentially causing equipment damage or breakdown. Code pins replace the installation screws on the inserts.

Polarization keys provide a safe way for connectors to align properly, ensuring proper polarity.

Code Pins

  • Single code pin or double code pin with male and female versions
  • Sold in quantity packs
  • Zinc-plated steel construction

Polarization Keys

  • Fits 3A 12-pin inserts
  • Two keys are required per coupled connection
  • 12 red keys per pack

Starting at

(ZP-MC-POLKEY-1)

Learn More

DIN Rail Mounting Kits

DIN rail mounting kits allow inserts to be installed directly on a DIN rail inside an enclosure.

  • Fits 35mm DIN rails
  • Kits are available for select inserts
  • Insert removal tool is available for easy insert removal

Starting at

(ZP-MC06B-DKIT)

Learn More

Tools & Replacement Parts

Tools and replacement parts for multi-wire connectors help simplify installations, removals and ensure proper connections.

  • Crimping tools
  • Crimp contact removal tool
  • Replacement gaskets
  • Screw kits

Starting at

(ZP-MC-SCRWKIT)


Shop Now