Enclosed style, UL 1953-listed power distribution blocks manage power wiring in feeder and branch circuits while preventing accidental contact with live wiring. These finger-safe blocks are suitable for UL508A panels, offer a range of amperage ratings, and provide high short-circuit current ratings.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Modular power distribution blocks from brands such as Edison, FTG, and Penn Union, as well as our own Gladiator brand, offer a convenient way to manage power wiring, branching, and tap off points in electrical systems. They provide a convenient central location to connect several wires and distribute power from a single source to various loads, making electrical installations and maintenance tasks easier. They are suitable for industrial control panel applications requiring high SCCR ratings and meet UL508A requirements for feeder and branch circuit applications.
For part listings and specifications, go to Shop Now
Enclosed style, UL 1953-listed power distribution blocks manage power wiring in feeder and branch circuits while preventing accidental contact with live wiring. These DIN-rail or panel-mounted blocks conveniently distribute power from a single source to multiple loads while providing high short-circuit current ratings, available in a range of amperage ratings.
UL 1953-listed open-style power distribution blocks efficiently distribute electrical power from a single source to multiple loads. They provide high short-circuit ratings and are available in a variety of pole configurations and a range of amperage ratings. Modular splicer/reducer blocks feature a wide range of wire sizes and provide a convenient location for in-line splicing or reducing the size of a conductor.
Enclosed style, UL 1059-recognized terminal blocks are suitable for use in UL508A panels to manage power branching, as well as provide tap-off points. These DIN-rail or panel-mounted blocks offer high short-circuit current ratings, a variety of pole configurations, and a range of amperage ratings.
Edison PB series UL 1059-recognized open style terminal blocks distribute electrical power from an incoming line to multiple outgoing circuits and allow efficient power delivery to various components within a system, simplifying wiring and organization.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings