> Barcode / RFID / Vision > Vision > Vision Device Accessories > NVISIONI-SW
NVISIONI-SW

NVISIONI-SW

di-soric Windows configuration and monitoring software, free download only. For use with di-soric identification devices. Requires M12 axial male X-coded to RJ45 male cable.
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
Digital Download

Add to BOM or Favorites
Country Of Origin: GERMANY
HS Code: null
Specs
Tech Q & A
Software Requirements
Downloads
Compliance Info
Reviews

NVISIONI-SW Specifications

PDF  Technical Specifications


Product Attribute Table
?

NVISIONI-SW Technical Questions

NVISIONI-SW Software Requirements

Hardware

  • Processor:1 GHz, 64 bit processor
  • Memory:4 GB
  • Storage:64 GB
  • Video:minimum 9 inch monitor, 720p, 8 bit per color channel
  • Other:Ethernet port

Operating Systems

  • Windows 11
  • Windows 10
  • Windows 8.1 - 64 bit
  • Windows 8 - 64 bit
  • Windows 7 - 64 bit

NVISIONI-SW Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
Manual

Quick Start Guides
    
 Download PDF 
Quick Start Guide

Other Documents
    
 Download PDF 
Product Line Brochure

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
Manual

Quick Start Guides
    
 Download PDF 
Quick Start Guide

Other Documents
    
 Download PDF 
Product Line Brochure

NOTICE

AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

NVISIONI-SW Compliance Information
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
NVISIONI-SW  - di-soric Configuration and Monitoring Software (PN# NVISIONI-SW)