> HMI (Human Machine Interface) > Graphical HMI Devices > HMI Accessories > EA-MG-PGMSW
EA-MG-PGMSW

EA-MG-PGMSW

C-more Micro Windows programming software, USB or free download. For use with C-more Micro panels. Requires USB port connection from PC to C-more Micro panel.
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
Download the EA3-MG-USER-M C-more Micro Hardware Manual

Software version 3.6 or later is required for use with EA3-T6CL panel.

 
<< Previous Item        Next Item >>
$31.50
Warranty Info
Returns Info

Info
Delivery Calculation
Ordering window timer is updated every 5 minutes, please confirm the delivery times during checkout.

Delivery information is determined by your default shipping zip code/postal code (can be changed in checkout), order cutoff time and our FREE 2-day best-way offer (* for over $49). Other expedited delivery methods are available in checkout.

ADC offers free 2-Day small package delivery in the USA and Canada. Shipping delays can occur where account, credit or inventory issues occur. ADC offers free freight delivery in the USA with delivery times based on the FedEx Freight Service Map with origin ZIP code of 30040. Freight to Canada is based on our Flat-Rate Shipping table located in our AutomationDirect Business Policies.

ADC's policy is to ship partial orders, however, we also offer options for "ship complete" and "hold-to-date" during checkout. These options, when selected, override our delivery estimates. Please see our Shipping Policy for additional details.


20 Available
More Detail

or purchase media:
Qty. In Cart:  
Add to BOM or Favorites
Item Shipping Weight: 0.03 lb
Country Of Origin: USA
HS Code: 8523.51
ECCN : EAR99: NLR
Made In USA
Specs
Notes
Tech Q & A
Software Requirements
Downloads
Compliance Info
What's in the Box
Reviews

EA-MG-PGMSW Specifications

PDF  Technical Specifications


Product Attribute Table
?

EA-MG-PGMSW Product Notes

Important ordering information
Download the EA3-MG-USER-M C-more Micro Hardware Manual

Software version 3.6 or later is required for use with EA3-T6CL panel. Software requires a USB port on your PC to connect to the C-more Micro Panel. Software Help Files are included in the download. No software manual available

USB A to Micro B cable such as USB-CBL-AB6 or an Ethernet cable is required to program the EA3-T6CL C-more Micro Panel

The EA3 Series panels do not support the EA-MG-SP1 or EA-MG-P1 option modules

EA-MG-PGMSW Technical Questions

EA-MG-PGMSW Software Requirements

Hardware

  • Processor:Intel or AMD x86 (32 or 64 bit) processor with 1GHz or higher clock speed
  • Memory:No requirement specified.
  • Storage:No requirement specified.
  • Video:No requirement specified.
  • Other:No requirement specified.

Operating Systems

  • Windows 11
  • Windows 10
  • Windows 8.1 - 64 bit
  • Windows 8.1 - 32 bit
  • Windows 8 - 64 bit
  • Windows 8 - 32 bit

EA-MG-PGMSW Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.

Documents Copyright Notice

Technical Specifications      Tech Specs vs Cut Sheet Help
    
 Download PDF 
Technical Specifications

    
 Download PDF 
Product Cut Sheet

NOTICE

AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

EA-MG-PGMSW Compliance Information
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
EA-MG-PGMSW What's in the Box

What's In The Box

Whats in the box

Whats in the box Whats in the box
Qty
Description
1
C-more Micro Software USB Card
EA-MG-PGMSW  - Windows Programming Software: for C-more Micro panels (PN# EA-MG-PGMSW)
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
Due to supply volatility, this item cannot be backordered. Stock is practically real-time. You can order up to a limit of the maximum on hand plus a limited backorder quantity available when this page was generated. The stock can change before you checkout. If so, you will be alerted and given options to adjust the quantity before submitting the order.

Due to supply volatility, limited backorder quantities are available for this item. Stock is practically real-time. You can order up to a limit of the maximum on hand plus a limited backorder quantity available when this page was generated. The stock can change before you checkout. If so, you will be alerted and given options to adjust the quantity before submitting the order.

Checking future availability of this item requires information about your specific order requirements. To see estimates, add items to your shopping cart and future availability estimates will be displayed on the item page and shopping cart page.

Backordered items can be ordered and orders will be shipped when available in the order that they were placed.

This item has a production time that can be seen on the item page. Exceptions to the normal production times will be noted below the items description on the item page.

Backordered items can be ordered and orders will be shipped when available in the order that they were placed.

Quantity Requested :   
*Dates & Quantities cannot be guaranteed
View Disclaimer View Backorder Status Disclaimer
Projections are based on orders we have placed with our suppliers. This is the best information we have currently. There is no implied guarantee that vendors will send these exact quantities by these dates. Automationdirect continuously updates this forecast as we receive customer orders and changes from our vendors.

If 'pending vendor PO' is displayed, there are no open purchase orders with the vendor to cover this quantity. Once you submit this order, our purchasing team will place an order with the vendor. Availability dates cannot be determined for pending orders at this time.

Notify me when Item is in stock

Email will only be used for "In Stock" notification
See My Open Notification Requests
..
Info