> Process Control & Me... > Temperature Sensors ... > Temperature Sensors ... > XT-SOFT
XT-SOFT

XT-SOFT

ProSense Windows configuration software, free download only. For use with ProSense temperature transmitter XTP series, digital temperature sensor ETS series and programmable temperature sensor XTD-0-UNV.
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
Digital Download

Add to BOM or Favorites
Country Of Origin: USA
HS Code: 8523.49
Made In USA
Specs
Tech Q & A
Software Requirements
Downloads
Compliance Info
App Stories
Reviews

XT-SOFT Specifications

PDF  Technical Specifications


Product Attribute Table
?

XT-SOFT Technical Questions

XT-SOFT Software Requirements

Hardware

  • Processor:No requirement specified
  • Memory:No requirement specified
  • Storage:128 MB
  • Video:No requirement specified
  • Other:USB 2.0

Operating Systems

  • Windows 11
  • Windows 10

XT-SOFT Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
XT-SOFT Configuration Software Help File

    
 Download PDF 
Product Line Brochure

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
XT-SOFT Configuration Software Help File

    
 Download PDF 
Product Line Brochure

NOTICE

AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

XT-SOFT Compliance Information

Agency Compliance & Certifications

UL Listed File #:  None
UL Recognized File #:  E311366
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
XT-SOFT  - ProSense Configuration Software (PN# XT-SOFT)