SOOW-10-2BK1000
Flexible portable cord, Type SOOW, 600V, 2 conductors, 10 AWG, EPDM thermoset rubber conductor insulation material, black and white, CPE thermoset rubber jacket, black, 1000ft reel.
Job Title:
This pre-cut cable part number is discontinued; however, this cable and length can still be ordered with cut to length part number
SOOW-10-2BK-1.