igus continuous flexing multi-conductor control cable, 7 conductors (includes ground), 0.75mm2 (18 AWG), PVC conductor insulation material, shielded, PVC jacket, green, 100ft reel.
Job Title:
This pre-cut cable part number has been discontinued; however, this cable and length can still be ordered with cut to length part number
CF6-07-07-1
Report a problem or incorrect product information.