Type CM/CL2, AWM Style 2919 RS-422/RS-232 low capacitance data cable, 3 twisted pairs, 24 AWG, foam polyethylene conductor insulation material, overall foil and braid shielded, PVC jacket, gray, 100ft coil.
Job Title:
This pre-cut cable part number is discontinued; however, this cable and length can still be ordered with cut to length part number
L19853-1.
Report a problem or incorrect product information.