Checkout $0.00
Instrumentation cable, Type PLTC , Type ITC, 300V, 2 twisted pairs, 18 AWG, PVC conductor insulation material, black and white numbered pairs, overall shielded, PVC jacket, black, 250ft reel.
Technical Specifications
Conflict Minerals Information
{{appStory.pagetextAsHTML.raw}}