Flexible portable cord, Type SOOW, 600V, 3 conductors (includes ground), 14 AWG, EPDM thermoset rubber conductor insulation material, black, white and green, CPE thermoset rubber jacket, black, 1000ft reel.
Job Title:
This pre-cut cable part number is discontinued; however, this cable and length can still be ordered with cut to length part number
SOOW-14-3BK-1.
Report a problem or incorrect product information.