T30600-1C
Bussmann fuse block, accepts T fuses, 600A, 300V, 1-pole, 2 line/2 load opening(s) per pole, (2) 4/0 AWG-600 MCM copper or aluminum, box lug, panel mount.
Job Title:
Discontinued item. Product no longer available from supplier. No replacement available.
T30600-1C Specifications
T30600-1C Technical Questions
T30600-1C Downloads
Our Tech Specs provide technical information to guide product selection, such as materials,
dimensions and performance standards. They generally contain information on multiple part numbers
associated with that category of products to help determine the best part for your application
and to find related and accessory parts.
Our Product Cut Sheets cover a single part number. They are typically used after the system design
is complete and the BOM is finalized. The cut sheets only provide high level information and
are helpful to include in a documentation package for the system design. The Cut Sheets are helpful
to point back to the specific product used in the system if a replacement part is needed or if
the system needs to be duplicated.
Documents
Technical Specifications
Technical Specifications

Our Tech Specs provide technical information to guide product selection, such as materials,
dimensions and performance standards. They generally contain information on multiple part numbers
associated with that category of products to help determine the best part for your application
and to find related and accessory parts.
Our Product Cut Sheets cover a single part number. They are typically used after the system design
is complete and the BOM is finalized. The cut sheets only provide high level information and
are helpful to include in a documentation package for the system design. The Cut Sheets are helpful
to point back to the specific product used in the system if a replacement part is needed or if
the system needs to be duplicated.
Documents
Technical Specifications
Technical Specifications

NOTICE
AutomationDirect.com has provided this code for convenience.
This sample code is provided "as-is" with no expressed or implied warranty.
If the end user includes any of the sample code (in whole or part),
it is the user's responsibility to completely modify, integrate,
and test any code to ensure it meets all system and safety requirements
for the intended application or system.
T30600-1C Compliance Information
Agency Compliance & Certifications
UL Recognized File #: None
UL Hazardous File #: None
T30600-1C
- Fuse Block: 600A, 1-pole (PN# T30600-1C)