Checkout $0.00
Inductive proximity sensor, tubular, 18mm diameter x 70mm body, stainless steel housing, PNP, N.O. output, 12mm sensing distance, non-flush, 500 Hz switching frequency, IP65 IP67 IP68 IP69K, 4-pin M12 quick-disconnect.
Technical Specifications
Conflict Minerals Information
{{appStory.pagetextAsHTML.raw}}