Checkout $0.00
AutomationDirect inductive proximity sensor, tubular, 30mm diameter x 50mm body, weld coated 316 stainless steel housing, PNP, N.O. output, 15mm sensing distance, flush, 2 Hz switching frequency, IP65 IP66 IP67 IP68 IP69K, 4-pin M12 quick-disconnect.
Technical Specifications
Conflict Minerals Information
{{appStory.pagetextAsHTML.raw}}