AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more H2 PLCs or
    Do-more T1H Series
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
> Safety > Interlock Safety Switches > Solenoid Locking Ton... > KL1-P-221302
KL1-P-221302

KL1-P-221302

IDEM safety switch, tongue (key) interlock, solenoid, 24 VAC/VDC to unlock, 180-degree adjustable head, 1400N holding force, (2) N.C. safety output(s), (1) N.O. monitoring output(s), plastic body, (1) 1/2in NPT cable entry.

Category Overview
Shop Similar
 FREE PLC Training

Report a page issue

Report An Issue
Tell us about the problem:




Comments:






Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
 
<< Previous Item        Next Item >>
$227.00
Warranty Info
Returns Info

Info
Delivery Calculation
Ordering window timer is updated every 5 minutes, please confirm the delivery times during checkout.

Delivery information is determined by your default shipping zip code/postal code (can be changed in checkout), order cutoff time and our FREE 2-day best-way offer (* for over $49). Other expedited delivery methods are available in checkout.

ADC offers free 2-Day small package delivery in the USA and Canada. Shipping delays can occur where account, credit or inventory issues occur. ADC offers free freight delivery in the USA with delivery times based on the FedEx Freight Service Map with origin ZIP code of 30040. Freight to Canada is based on our Flat-Rate Shipping table located in our AutomationDirect Business Policies.

ADC's policy is to ship partial orders, however, we also offer options for "ship complete" and "hold-to-date" during checkout. These options, when selected, override our delivery estimates. Please see our Shipping Policy for additional details.


34 Available
More Detail

Qty. In Cart:  
Add to BOM or Favorites
Item Shipping Weight: 1.4 lb
Country Of Origin: UNITED KINGDOM
HS Code: 8536.50
Specs
Notes
Tech Q & A
Downloads
Compliance Info
What's in the Box
Reviews

KL1-P-221302 Specifications

PDF  Technical Specifications


Product Attribute Table
?

KL1-P-221302 Product Notes

Important ordering information
Safety Component Disclaimer

KL1-P-221302 Technical Questions

KL1-P-221302 Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.

Documents Copyright Notice

Technical Specifications      Tech Specs vs Cut Sheet Help
    
 Download PDF 
Technical Specifications

    
 Download PDF 
Product Cut Sheet

Inserts
    
 Download PDF 
Safety Switch Operating Instructions Insert

Other Documents
    
 Download PDF 
Product Line Brochure

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.

Documents Copyright Notice

Technical Specifications      Tech Specs vs Cut Sheet Help
    
 Download PDF 
Technical Specifications

    
 Download PDF 
Product Cut Sheet

Inserts
    
 Download PDF 
Safety Switch Operating Instructions Insert

Other Documents
    
 Download PDF 
Product Line Brochure

Drawings

2-D DRAWING ZIP ARCHIVE
 Download ZIP KL1-P-221302 2D Drawing 
KL1-P-221302 2D Drawing

2D drawings specifically for this item.
STP 3-D DRAWING
 Download STEP file KL1-P-221302 STP 3D Model 
KL1-P-221302 STP 3D Model

For more info, see our 3D CAD file FAQs.

NOTICE

AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

KL1-P-221302 Compliance Information

Agency Compliance & Certifications

UL Listed File #:  E258676
UL Recognized File #:  None
UL Hazardous File #:  None
UL Product iQ™
(Search for UL file number above.)
CE Logo
View CE declarations
CSA Logo
CSA File #:   None
Search CSA file numbers
rohs
RoHS Status:  Yes (See CE Doc)
EU REACH
EU REACH document
Other:  None

EICC-GeSI logo

Conflict Minerals Information

KL1-P-221302 What's in the Box

What's In The Box

Whats in the box

Whats in the box Whats in the box
Qty
Description
1
Solenoid Switch Info
1
T20 Tamper Proof Torx Bit Info
1
Actuator Hole Cover - Plastic Info
1
Insert Info
KL1-P-221302  - Safety Switch: tongue (key) interlock (PN# KL1-P-221302)
Withdraw product rating confirmation
Are you sure that you want to withdraw your product rating?
(You will forfeit the reward points earned for that review)
Product problem resulting in a low rating?
You have indicated you do not like or have an issue with this product.

Please tell AutomationDirect about your rating as we would like to understand and help.

Additionally, please leave a "public" reply that we can publish.
We will give you an additional 2 reward points for your input.
For AutomationDirect ONLY. Will not be published
For public display along with your rating. Will be published - pending approval
Item '
Product
'
Add to favorites

Add to/Create BOM
BOM:
Length:
Qty:
Make the selected BOM default
BOM Name:
BOM Note:

For more options, see the BOM page...
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Inventory Level Check
Due to supply volatility, this item cannot be backordered. Stock is practically real-time. You can order up to a limit of the maximum on hand plus a limited backorder quantity available when this page was generated. The stock can change before you checkout. If so, you will be alerted and given options to adjust the quantity before submitting the order.

Due to supply volatility, limited backorder quantities are available for this item. Stock is practically real-time. You can order up to a limit of the maximum on hand plus a limited backorder quantity available when this page was generated. The stock can change before you checkout. If so, you will be alerted and given options to adjust the quantity before submitting the order.

Checking future availability of this item requires information about your specific order requirements. To see estimates, add items to your shopping cart and future availability estimates will be displayed on the item page and shopping cart page.

Backordered items can be ordered and orders will be shipped when available in the order that they were placed.

This item has a production time that can be seen on the item page. Exceptions to the normal production times will be noted below the items description on the item page.

Backordered items can be ordered and orders will be shipped when available in the order that they were placed.

Quantity Requested :   
*Dates & Quantities cannot be guaranteed
View Disclaimer View Backorder Status Disclaimer
Projections are based on orders we have placed with our suppliers. This is the best information we have currently. There is no implied guarantee that vendors will send these exact quantities by these dates. Automationdirect continuously updates this forecast as we receive customer orders and changes from our vendors.

If 'pending vendor PO' is displayed, there are no open purchase orders with the vendor to cover this quantity. Once you submit this order, our purchasing team will place an order with the vendor. Availability dates cannot be determined for pending orders at this time.

Notify me when Item is in stock

Email will only be used for "In Stock" notification
See My Open Notification Requests
..
Info