> Sensors / Encoders > Encoders > Encoder Accessories > LIKA-IP-IQ
LIKA-IP-IQ

LIKA-IP-IQNew Product

Lika Electronic Windows configuration software, free download only. For use with Lika Electronic AQ58 and AQ59 series encoders. Requires Lika Electronic KIT-IP/IQ58-USB-M12 or KIT-IP/IQ58 programming cables.
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
Digital Download

Add to BOM or Favorites
Country Of Origin: ITALY
HS Code: null
Specs
Tech Q & A
Downloads
Compliance Info
Reviews

LIKA-IP-IQ Specifications

PDF  Technical Specifications


Product Attribute Table
?

LIKA-IP-IQ Technical Questions

LIKA-IP-IQ Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

LIKA-IP-IQ Compliance Information
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
LIKA-IP-IQ  - Lika Electronic Configuration Software (PN# LIKA-IP-IQ)