SureServo servo drive, 1 kW, 230 VAC, 1 and 3-phase, (1) RS-232/RS-485/RS-422 (IEEE1394) port(s), Modbus RTU and Modbus ASCII. For use with 750W and 1 kW systems. Configuration software available for free download.
Job Title:
Select a job title
System Integrator
Machine Builder
Water/WasteWater
Process Control
Power Generation
Consulting
Corporate Engineer
Consulting
Student
IT
Networking
Discontinued item. Please consider
SV2A-2075 or
SV2A-2150 as a replacement. Please note that SureServo components are not compatible with SureServo2 components. Each system must contain motors/drives/cables from only the same family. Mixing and matching families is not permitted.
Click
here for our SureServo2 Product Selector.
Support Resources Downloads
Software, Firmware, Configuration files and other resources.
Report a problem or incorrect product information.