Cookies are not enabled on your browser.
Variable frequency drives (VFD) provide speed, torque and direction control for AC motors such as those in conveyors, fans and pumps. Soft starters provide energy-efficient motor control. DC drives provide variable speed control for DC motors, ideal when requiring high torque at low speed.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
When motor control requires more flexibility than simple start/stop operation, drives and soft starters can provide speed control, power efficiency and other advanced functionality.
For part listing and specifications, go to Shop Now
Newest Additions!
A wide range of AC variable frequency drives is available for motor speed control and other industrial control applications. Drives are available from trusted brands, including WEG, Toshiba, and AutomationDirect's DURApulse/GS series and IronHorse series.
Micro variable frequency drives offer an affordable price in a compact footprint. For applications with smaller motors, many micro drives support single-phase input power and some have high-end features such as vector control or a built-in PLC. Micro drives are available in sizes up to 10hp.
General purpose variable frequency drives enable speed control for AC motors such as those in conveyors, fans, pumps and material handling. Various models offer V/Hz, sensorless vector or field oriented vector control modes. General purpose drives are available in sizes up to 30hp.
High-performance AC drives are usually specified when a high degree of precision in speed control is required, when full torque is needed through the speed range of the motor, or if a torque control mode is required. They offer advanced features such as STO, closed-loop vector control and a built-in logic controller. High-performance drives are available in sizes up to 300hp.
NEMA 4X-rated drives are suitable for washdown-duty applications. They offer V/Hz, sensorless vector or field oriented vector control up to 30hp, depending on series.
Newest Additions!
Stellar, Peter Electronic, Dold, and WEG Electric solid-state soft starters provide many advantages when used instead of electromechanical contactors, including reduced shock and starting stress on motors, resulting in an extended motor lifespan.
IronHorse DC drives can accommodate from 1/50hp @ 12 VDC out (with 12 VDC in) up to 3hp @ 180 VDC out (with 240 VAC in). DC motors and drives can provide several advantages:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings