Cookies are not enabled on your browser.
Line reactors on VFD line inputs protect drives from current spikes and reduce harmonics. On VFD outputs, reactors or filters are recommended. For motor wiring up to 100 feet, a line reactor is acceptable; from 100 to 1,000 feet, an output filter is recommended.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For part listing and specifications, go to Shop Now
Input line reactors protect the AC drive from transient overvoltage conditions typically caused by utility capacitor switching. Input line reactors also reduce the harmonics associated with AC drives and are recommended for all installations.
These components are compatible with various DURApulse, Toshiba GS series, and WEG drives (check specifications for selection).
Starting at
(LR2-40P2)
Output line (load) reactors protect the motor insulation against AC drive short circuits and IGBT reflective wave damage, and also allow the motor to run cooler by "smoothing" the motor current waveform. They are recommended for operating "non-inverter-duty" motors, and for any motors where the length of wiring between the AC drive and motor is less than 100 feet.
For AC Drive-to-Motor wiring distances over 100 feet, use of the VTF series output filter is recommended.
Starting at
(VTF-46-DE)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings