> Bulk Wire & Cable
  •   Shop  
  •   Overview  
Bulk Wire & Cable
Bulk Wire and Cable

Bulk wire consists of a single conductor typically used for point-to-point electrical connections. Single or multi-conductor cables provide connectivity for power, control, signal, data, communications, or process/instrumentation applications. Order cables cut to length, or in bulk lengths.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single Conductor Wire & Cable
Single Conductor Wire & Cable
Newest Additions!
Portable Cord
Portable Cord
Newest Additions!
Power Cable
Power Cable
Newest Additions!
Tray Rated Cable
Tray Rated Cable
Newest Additions!
Low Voltage Control & Signal Cable
Low Voltage Control & Signal Cable
Newest Additions!
600V Control Cable
600V Control Cable
Newest Additions!
Motor Supply Cable
Motor Supply Cable
Newest Additions!
Data & Communication Cable
Data & Communication Cable
Newest Additions!
Process & Instrumentation Cable
Process & Instrumentation Cable
Newest Additions!
Shop Now

Bulk Wire & Cable

Reliable wire and cable built for industrial environments is essential for error-free operation of machinery and automated systems.

Single-Conductor Wire and Cable

Hook-up (building) wire is the primary component for connecting electrical signals in industrial or commercial applications. Single-conductor wires are available in spools of convenient put-up lengths. Single-conductor wires are commonly sold in bulk quantities of 500, 1,000, or 2,500 ft. spools depending on type. Single-conductor cable can be ordered in cut to length or bulk lengths (in 1-ft. increments with low minimums), with no cut charges or inflated shipping charges.

Multi-Conductor Cables

Cables provide the various power needs, control signals, and data transmission required in industrial automation. Specialized multi-conductor cables ensure dependable connections in VFD, servo, sensor, communications, motor supply, and sanitary applications like food and beverage. Shielded cables provide vital signal integrity by reducing the effects of electrical interference, standing waves, etc., caused by noisy industrial equipment. 

Cables can be purchased cut to your specified lengths or in any bulk lengths (in 1-ft. increments with low minimums depending on part number), with no cut charges or inflated shipping charges.

PDF Bulk/Cut-to-Length Cable and Wire Overview

For part listing and specifications, go to Shop Now

Single Conductor Wire & Cable

Single Conductor Wire & Cable

Single conductor wire/cable consists of an insulated bare or tinned copper wire available in various gauge sizes, voltage ratings, and insulation types and colors. Many styles are available with specific purposes outlined by the National Electric Code (NEC).

  • Control panel wiring (MTW), including large gauge
  • Fixture wiring (TFFN)
  • General purpose applications (THHN)
  • Heavy-duty wet/dry power connections requiring flexing capability (DLO, also rated RHH / RHW-2)
  • Internal wiring of electrical appliances, machine tools, and control cabinets (AWM)
  • Harmonized (HAR) wire is approved for use in European markets

Starting at
/ ft. (20 ft. min.)
(MTW8BK-1)

LEARN MORE
Portable Cord

Portable Cord

Portable cord/service cord is a multi-conductor cable used for temporary or portable electrical power connections. Common uses include indoor/outdoor wiring of industrial machinery, large appliances, heavy-duty tools, motors, and temporary electrical power and lighting for construction sites. 

  • Type SJOOW / SOOW suitable for harsh conditions
  • Type SJEOOW / SEOOW for wider temperature ranges
  • Type W heavy-duty supply cable for industry and mining

Starting at
/ ft. (20 ft. min.)
(H11131802-1)

LEARN MORE
Power Cable

Power Cable

Single- or multi-conductor power cables are used for various types of electrical power connections throughout commercial and industrial installations.

  • Type DLO, RHH / RHW-2 suitable for wet/dry applications
  • Large gauge MTW serves many specialized applications such as marine and UPS wiring
  • Power machine tray cable allows free runs without conduit
  • Type SOOW suitable for outdoor use

Starting at
/ ft. (20 ft. min.)
(PMTC-18U-3BK-1)

LEARN MORE
Tray Rated Cable

Tray Rated Cable

Tray rated cables are specifically designed to be installed in cable trays, raceways, or can be supported in the open air by a messenger wire. These cables provide easy routing in many applications, including:

  • General purpose cabling
  • Automated systems
  • Drive and motor applications
  • Temperature signal transmission
  • Low-level 24 VDC (NFPA 79) signaling
  • IO-Link connections
  • ECOLAB® tested cables approved for food and beverage applications

Starting at
/ ft. (25 ft. min.)
(PLTC3-20-1S-1)

LEARN MORE
Low Voltage Control & Signal Cable

Low Voltage Control & Signal Cable

Low voltage control and signal cables are commonly used to organize low-level signal wiring for facilities and machines. Available multi-conductor cable types include:

  • Tray rated continuous flexing control
  • Control and signal
  • Sensor / actuator
  • 24VDC (NFPA 79)
  • ECOLAB® tested cables approved for food and beverage applications

Starting at
/ ft. (30 ft. min.)
(Q7115-1)

LEARN MORE
600V Control Cable

600V Control Cable

600V control cables are used for controls and instrumentation applications in external or internal control panels or conduits, organizing and simplifying wiring. Options are available for a variety of applications, including:

  • General purpose
  • Automation
  • 24VDC (NFPA 79)
  • IO-Link
  • ECOLAB® tested cables approved for food and beverage applications

Starting at
/ ft. (20 ft. min.)
(CC600-18-2U-1)

LEARN MORE
Motor Supply Cable

Motor Supply Cable

Motor supply cables are specially designed to supply power for VFDs and servo motor applications. Available cable types include:

  • VFD input and motor connection
  • Servo motor
  • VFD cable for food and beverage processing
  • Dual-purpose VFD / servo with signal pair

Starting at
/ ft. (20 ft. min.)
(H63140-1)

LEARN MORE
Data & Communication Cable

Data & Communication Cable

Communication cables are specifically designed to provide connectivity between devices that exchange data via pre-defined protocols. Various industrial communication wiring standards and environmental ratings are available, including:

  • Industrial Ethernet with various flex ratings
  • Commercial-rated Ethernet
  • Continuous flexing and flexible Profinet
  • Profibus
  • IO-Link
  • RS-232, RS-422, and RS-485 serial

Starting at
/ ft. (25 ft. min.)
(Q8105-1)

LEARN MORE
Process & Instrumentation Cable

Process & Instrumentation Cable

Newest Additions!

  • AutomationDirect flexible sensor/actuator cable in 20, 18, and 16 AWG

Process and instrumentation cable reliably delivers measurement and control signals to the various devices working together in an automated system. 

  • Instrumentation cable connects electrical control devices together, provides system-wide communication, and protects against signal loss 
  • Sensor/actuator cables provide dependable process connections for transducer signals and command outputs to end-devices
  • Thermocouple and RTD wire/cable carry temperature signals over long distances without losing signal quality

Starting at
/ ft. (25 ft. min.)
(PLTC3-20-1S-1)

LEARN MORE

Shop Now