Filter Results Clear All
You've selected:
> Communications > Ethernet Media Converters & POE Injectors > POE Injectors
  •   Shop  
  •   Overview  
POE Injectors
POE Injectors for Ethernet Networks

PoE++ injectors provide a convenient way to add DC power transmission to an Ethernet network. The devices work well for adding PoE enabled devices, including web cameras and Wi-Fi access points, to an existing standard Ethernet network.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Media Converters
Media Converters
POE Injectors
POE Injectors
SFP Modules
SFP Modules
Shop Now

PoE Injectors

PoE Injectors

PoE Injectors

With a PoE injector, you can easily add PoE devices, including WiFi access points, web cameras, or PoE sensors, to a standard Ethernet network. PoE injectors are a great solution for installing these types of networking devices in areas without power readily available.

STRIDE PoE++ injectors supply up to 100W of power and utilize Gigabit transmission speeds. The switch port will detect the presence of a PoE enabled device before sending power. If a non-PoE device is detected, power will not be sourced on that port, but Ethernet communications will be permitted.

  • Inject power into Gigabit Ethernet link
  • IEEE 802.3af/at/bt compliant PoE
  • Up to 100W PoE++
  • IP30 metal cases
  • DIN rail mounting

Starting at
$259.00
(SE3-IJ2B2UG-T)

For part listings and specifications, go to Shop Now


Shop Now