Filter Results Clear All
You've selected:
> Power Transmission (Mechanical) > Aluminum Linear Shafts & Bearings > Linear Shaft Bearings
  •   Shop  
  •   Overview  
Linear Shaft Bearings
Aluminum Linear Bearings

Bearings for aluminum linear shafts are a cost-effective alternative to traditional ball bearings in many applications. These polymer bearings typically require no maintenance or lubrication and can transform dirty, greasy machinery into clean, smoothly operating equipment while reducing costs.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Linear Shafts
Linear Shafts
Newest Additions!
Linear Shaft Bearings
Linear Shaft Bearings
Newest Additions!
Shop Now

Aluminum Linear Shafts & Bearings

Category Selection

  • Linear Shafts
  • Linear Shaft Bearings

Aluminum linear shafts and bearings are a lower-cost option for supporting linear sliding loads that provide maintenance-free operation.

  • Aluminum linear shafts provide less wear over time due to a low coefficient of friction
  • Polymer linear shaft bearings require no maintenance or lubrication, and can transform dirty, greasy machinery into clean, smoothly operating equipment while reducing costs

For part listings and specifications, go to Shop Now

Linear Shafts

Linear Shafts

Hard-anodized aluminum shafts are lightweight and corrosion resistant. They are available in four diameters and three lengths in both round and fully-supported shafting.

  • 6061-T6 aluminum hard-anodized to 450-550 HV surface hardness
  • Four diameters (1/4in to 1in)
  • Three lengths (250mm, 500mm, and 1000mm)
  • Best choice of shafting to use with DryLin R bearings

Starting at
$11.00
(A-AWI-04-250)

Linear Shaft Bearings

Linear Shaft Bearings

Polymer bearings for aluminum linear shafts are a lower-cost alternative to traditional ball bearings. They are maintenance-free and suitable for use in dirty and greasy environments.

  • igus DryLin R series linear plain bearings are dimensionally interchangeable with other popular brands and offer a low-friction polymer material that is suitable for wet or dirty environments. These are available in four shaft diameters in fixed and self-aligning housings.
  • igus igubal series mounted spherical bearings are engineered from L280 polymer to be lubrication-free, are lighter and more economical than traditional mounted spherical bearings, and are offered in five popular mounting configurations to fit four common shaft sizes.
  • igus iglide series plain bearings are economical, dry-running, and offered in three popular materials, J (low friction), G300 (general purpose), and T500 (high temp). They offer good chemical resistance and fit shafts from 1/4 to 1 inch.
  • Select models available in closed or open styles with flange, rod end, and pillow block mounted versions.

Starting at
$6.50
(A-JFI-1618-16)


Shop Now