Stride Industrial EtherNet Switch - From AutomationDirect


Related Products

SE2-SW18M-2G
SE2-SW18M-2G Thumbnail
SE2-PM7
SE2-PM7 Thumbnail
SE2-PM5
SE2-PM5 Thumbnail


To learn more: https://www.automationdirect.com/ethernet-switches?utm_source=9iMENuYMhKE&utm_medium=VideoTeamDescription

(VID-CM-0015)

Learn about the benefits and features of the Stride Ethernet Switches from AutomationDirect in this brief intro. This series offers what you need for you Industrial Automation Ethernet environment. From industrial Gigabit, IP65 Ethernet switch, and also plenty of din rail mounted Ethernet switches.

Online Support Page: https://community.automationdirect.com/s/?utm_source=9iMENuYMhKE&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

AutomationDirect’s unmanaged and managed SE2 series Ethernet switches offer incredible features at prices that are unmatched in the industry. The un-managed switches are available with: 5, 8 and 16 10/100 RJ45 ports, 5 AND 8 PORT MODELS WITH Gigabit RJ45 ports and another 8 port gigabit model that also has dual SFP models – I love that one because it keeps the initial cost down but allows me to upgrade to a fiber connection later just by plugging in standard SFP modules. There’s even panel mount versions with an IP65 rating so you can mount them outside of the enclosure for applications involving water, dust or vibration. When you need more control over your network step up to a managed switch. They’re available in 8 to 18 ports, up to gigabit Ethernet speeds and some of those even have additional SFP ports – again, so you can keep the cost down now, but have the option of upgrading later. If you need an SC or an ST 100X fiber port, the SE2 switches have you covered there too. … and all of the SE2 switches – managed and unmanaged are available in extended temperature ranges up to 75 deg. C and all the DIN rail mounted units are Class 1 Div. 2 hazardous location rated. With some of the best prices in the industry, models to cover all your needs today and into the future, 30 Day Returns and a 5 year warranty, what are you waiting for? Grab an SE2 Series Ethernet switch and connect your equipment to the Industrial Internet of Things … with AutomationDirect.



No data returned!
An error has occurred! Please contact support
Videos Home > Stride Industrial EtherNet Switch - From AutomationDirect